
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap, Assembled, Sterile, 68/Case
Product NumberLR1000-05

This is the suggested replacement for LR1000-06.
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | LR1000-05 |
Qty./Pk | 68 / Pk |
Qty./Cs | 68 / Cs |
Brand | Corning® |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.933108
- Quality Certificate - Lot No.929243
- Quality Certificate - Lot No.926973
- Quality Certificate - Lot No.925291
- Quality Certificate - Lot No.924745
- Quality Certificate - Lot No.924163
- Quality Certificate - Lot No.921897
- Quality Certificate - Lot No.918474
- Quality Certificate - Lot No.907080
- Quality Certificate - Lot No.903517
- Quality Certificate - Lot No.901583
- Quality Certificate - Lot No.898239
- Quality Certificate - Lot No.897487
- Quality Certificate - Lot No.894673
- Quality Certificate - Lot No.893260
- Quality Certificate - Lot No.886130
- Quality Certificate - Lot No.884029
- Quality Certificate - Lot No.878981
- Quality Certificate - Lot No.877774
- Quality Certificate - Lot No.876475
- Quality Certificate - Lot No.868772
- Quality Certificate - Lot No.866560
- Quality Certificate - Lot No.863695
- Quality Certificate - Lot No.852780
- Quality Certificate - Lot No.846306
- Quality Certificate - Lot No.844902
- Quality Certificate - Lot No.843479
- Quality Certificate - Lot No.840913
- Quality Certificate - Lot No.837233
- Quality Certificate - Lot No.832662