
Corning® Gosselin™ Round HDPE Bottle, 500 mL, 58 mm Red Cap with Wad, Assembled, Sterile, 140/Case
Product NumberLR500-04

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€237.64 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | LR500-04 |
Qty./Pk | 140 / Pk |
Qty./Cs | 140 / Cs |
Brand | Corning® |
Capacity | 500 mL |
Bottle Style | Storage |
Neck Style | Wide |
Top Style | Threaded |
Bottle Shape | Cylindrical |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.924771
- Quality Certificate - Lot No.922423
- Quality Certificate - Lot No.921400
- Quality Certificate - Lot No.920280
- Quality Certificate - Lot No.915949
- Quality Certificate - Lot No.915395
- Quality Certificate - Lot No.913636
- Quality Certificate - Lot No.911223
- Quality Certificate - Lot No.911008
- Quality Certificate - Lot No.908405
- Quality Certificate - Lot No.905552
- Quality Certificate - Lot No.902236
- Quality Certificate - Lot No.898990
- Quality Certificate - Lot No.897515
- Quality Certificate - Lot No.895438
- Quality Certificate - Lot No.893286
- Quality Certificate - Lot No.887516
- Quality Certificate - Lot No.884725
- Quality Certificate - Lot No.879916
- Quality Certificate - Lot No.878413
- Quality Certificate - Lot No.875126
- Quality Certificate - Lot No.873787
- Quality Certificate - Lot No.870849
- Quality Certificate - Lot No.869477
- Quality Certificate - Lot No.865867
- Quality Certificate - Lot No.860732
- Quality Certificate - Lot No.855266
- Quality Certificate - Lot No.853606
- Quality Certificate - Lot No.849697
- Quality Certificate - Lot No.846983