Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Round HDPE Bottle, 50 mL, 27 mm Red Cap with Wad, Assembled, Sterile, 600/Case
Product NumberLR50A-18
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
800,45 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | LR50A-18 |
Qty./Pk | 600 / Pk |
Qty./Cs | 600 / Cs |
Brand | Corning® |
Capacity | 50 mL |
Bottle Style | Storage |
Neck Style | Wide |
Top Style | Threaded |
Bottle Shape | Cylindrical |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.905148
- Quality Certificate - Lot No.901854
- Quality Certificate - Lot No.892108
- Quality Certificate - Lot No.885726
- Quality Certificate - Lot No.880067
- Quality Certificate - Lot No.876067
- Quality Certificate - Lot No.861790
- Quality Certificate - Lot No.825875
- Quality Certificate - Lot No.814430
- Quality Certificate - Lot No.802520
- Quality Certificate - Lot No.799501
- Quality Certificate - Lot No.793261
- Quality Certificate - Lot No.792591
- Quality Certificate - Lot No.790682
- Quality Certificate - Lot No.786046
- Quality Certificate - Lot No.782596
- Quality Certificate - Lot No.776446
- Quality Certificate - Lot No.758586
- Quality Certificate - Lot No.753294
- Quality Certificate - Lot No.740600
- Quality Certificate - Lot No.733269
- Quality Certificate - Lot No.730302
- Quality Certificate - Lot No.727570
- Quality Certificate - Lot No.723889
- Quality Certificate - Lot No.718668
- Quality Certificate - Lot No.715568
- Quality Certificate - Lot No.710911
- Quality Certificate - Lot No.710287
- Quality Certificate - Lot No.708225
- Quality Certificate - Lot No.706356