
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Octagonal PET Bottle, 500 mL, Graduated, 31 mm Tamper-evident Cap, Sterile, Assembled, 12/Pack, 120/Case
Product NumberP500B-50

- Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
- Molded graduations
- Tamper-evident High-density Polyethylene (HDPE) cap
- Film-packed with or without tray in folded outer bag
Added to Your Shopping Cart
Details
Product Number | P500B-50 |
Qty./Pk | 12 / Pk |
Qty./Cs | 120 / Cs |
Brand | Corning® |
Capacity | 500 mL |
Neck Style | Narrow mouth |
Top Style | Threaded |
Cap Style | Screw Cap, Tamper Evident |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Cap Color | Natural |
Graduation Interval | 50 mL |
Bottle Feature | Graduated ergonomic |
Height | 170 mm |
O.D. | 34.7 mm |
Sterile | Yes |
Graduation Range | 50 - 500 mL |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13425002
- Quality Certificate - Lot No.06525001
- Quality Certificate - Lot No.26724003
- Quality Certificate - Lot No.928114
- Quality Certificate - Lot No.924975
- Quality Certificate - Lot No.923567
- Quality Certificate - Lot No.920888
- Quality Certificate - Lot No.916122
- Quality Certificate - Lot No.915961
- Quality Certificate - Lot No.915408
- Quality Certificate - Lot No.909074
- Quality Certificate - Lot No.908415
- Quality Certificate - Lot No.905569
- Quality Certificate - Lot No.895449
- Quality Certificate - Lot No.891084
- Quality Certificate - Lot No.871080
- Quality Certificate - Lot No.869511
- Quality Certificate - Lot No.869510
- Quality Certificate - Lot No.865895
- Quality Certificate - Lot No.861502
- Quality Certificate - Lot No.861501
- Quality Certificate - Lot No.851295
- Quality Certificate - Lot No.850587
- Quality Certificate - Lot No.842168
- Quality Certificate - Lot No.840967
- Quality Certificate - Lot No.840966
- Quality Certificate - Lot No.835572
- Quality Certificate - Lot No.835571
- Quality Certificate - Lot No.835570
- Quality Certificate - Lot No.835569