Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Autoclavable Bag, 3 L, Black Biohazard Logo, PP, 40 µm, 500/Case
Product NumberSA03-10

- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
Added to Your Shopping Cart
Out of Stock
Details
Product Number | SA03-10 |
Autoclavable | Yes |
Qty./Pk | 1 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Thickness | 40 µm |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.955393
- Quality Certificate - Lot No.955331
- Quality Certificate - Lot No.955298
- Quality Certificate - Lot No.955159
- Quality Certificate - Lot No.955067
- Quality Certificate - Lot No.954200
- Quality Certificate - Lot No.909244
- Quality Certificate - Lot No.884274
- Quality Certificate - Lot No.881311
- Quality Certificate - Lot No.877988
- Quality Certificate - Lot No.863213
- Quality Certificate - Lot No.835791
- Quality Certificate - Lot No.817592
- Quality Certificate - Lot No.811301
- Quality Certificate - Lot No.803541
- Quality Certificate - Lot No.779770
- Quality Certificate - Lot No.779769
- Quality Certificate - Lot No.767911
- Quality Certificate - Lot No.749460
- Quality Certificate - Lot No.749452