
Corning® Gosselin™ Autoclavable Bag, 14 L, PP, 40 µm, 500/Case
Product NumberSA14-01

- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
206,85 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | SA14-01 |
Autoclavable | Yes |
Qty./Pk | 500 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Thickness | 40 µm |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.955371
- Quality Certificate - Lot No.955328
- Quality Certificate - Lot No.955297
- Quality Certificate - Lot No.955230
- Quality Certificate - Lot No.955229
- Quality Certificate - Lot No.955136
- Quality Certificate - Lot No.955068
- Quality Certificate - Lot No.954997
- Quality Certificate - Lot No.954949
- Quality Certificate - Lot No.954893
- Quality Certificate - Lot No.954680
- Quality Certificate - Lot No.929453
- Quality Certificate - Lot No.916730
- Quality Certificate - Lot No.911838
- Quality Certificate - Lot No.909248
- Quality Certificate - Lot No.902455
- Quality Certificate - Lot No.899206
- Quality Certificate - Lot No.887740
- Quality Certificate - Lot No.876686
- Quality Certificate - Lot No.868328
- Quality Certificate - Lot No.835793
- Quality Certificate - Lot No.816918
- Quality Certificate - Lot No.815074
- Quality Certificate - Lot No.803539
- Quality Certificate - Lot No.796198
- Quality Certificate - Lot No.780506
- Quality Certificate - Lot No.780505
- Quality Certificate - Lot No.767937
- Quality Certificate - Lot No.767936
- Quality Certificate - Lot No.767935