
Corning® Gosselin™ Autoclavable Bag, 33 L, PP, 40 µm, 500/Case
Product NumberSA33-01

This is the suggested replacement for SA33-04.
- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | SA33-01 |
Autoclavable | Yes |
Qty./Pk | 500 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Thickness | 40 µm |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.955401
- Quality Certificate - Lot No.955384
- Quality Certificate - Lot No.955333
- Quality Certificate - Lot No.955251
- Quality Certificate - Lot No.955250
- Quality Certificate - Lot No.955188
- Quality Certificate - Lot No.955187
- Quality Certificate - Lot No.955148
- Quality Certificate - Lot No.955137
- Quality Certificate - Lot No.955106
- Quality Certificate - Lot No.955065
- Quality Certificate - Lot No.955037
- Quality Certificate - Lot No.954998
- Quality Certificate - Lot No.954960
- Quality Certificate - Lot No.954936
- Quality Certificate - Lot No.954836
- Quality Certificate - Lot No.954755
- Quality Certificate - Lot No.954698
- Quality Certificate - Lot No.911840
- Quality Certificate - Lot No.909249
- Quality Certificate - Lot No.906452
- Quality Certificate - Lot No.901782
- Quality Certificate - Lot No.897026
- Quality Certificate - Lot No.893497
- Quality Certificate - Lot No.877992
- Quality Certificate - Lot No.868329
- Quality Certificate - Lot No.863215
- Quality Certificate - Lot No.860218
- Quality Certificate - Lot No.843018
- Quality Certificate - Lot No.839841