
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Aseptic, 33/Bag, 825/Case
Product NumberSB93-101

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 3 vents
- Aseptic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
104,53 € per case
Added to Your Shopping Cart
Details
Product Number | SB93-101 |
Qty./Pk | 33 / Pk |
Qty./Cs | 825 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm x 15 mm |
Diameter | 90 mm (approx.) |
Height | 14.2 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.928677
- Quality Certificate - Lot No.927565
- Quality Certificate - Lot No.926473
- Quality Certificate - Lot No.926472
- Quality Certificate - Lot No.924790
- Quality Certificate - Lot No.924789
- Quality Certificate - Lot No.924206
- Quality Certificate - Lot No.924205
- Quality Certificate - Lot No.923571
- Quality Certificate - Lot No.922973
- Quality Certificate - Lot No.922972
- Quality Certificate - Lot No.922971
- Quality Certificate - Lot No.922438
- Quality Certificate - Lot No.921942
- Quality Certificate - Lot No.921941
- Quality Certificate - Lot No.921940
- Quality Certificate - Lot No.921939
- Quality Certificate - Lot No.920896
- Quality Certificate - Lot No.920892
- Quality Certificate - Lot No.920891
- Quality Certificate - Lot No.920890
- Quality Certificate - Lot No.920296
- Quality Certificate - Lot No.919717
- Quality Certificate - Lot No.919716
- Quality Certificate - Lot No.919715
- Quality Certificate - Lot No.919714
- Quality Certificate - Lot No.919144
- Quality Certificate - Lot No.919143
- Quality Certificate - Lot No.919142
- Quality Certificate - Lot No.919141