Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Sterile, 33/Bag, 825/Case
Product NumberSB93-102
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 3 vents
- Sterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$177.78 per case
Added to Your Shopping Cart
Details
Product Number | SB93-102 |
Qty./Pk | 33 / Pk |
Qty./Cs | 825 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm x 15 mm |
Diameter | 90 mm (approx.) |
Height | 14.2 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.911034
- Quality Certificate - Lot No.910384
- Quality Certificate - Lot No.909742
- Quality Certificate - Lot No.909089
- Quality Certificate - Lot No.909088
- Quality Certificate - Lot No.907127
- Quality Certificate - Lot No.907126
- Quality Certificate - Lot No.906276
- Quality Certificate - Lot No.906275
- Quality Certificate - Lot No.906271
- Quality Certificate - Lot No.902896
- Quality Certificate - Lot No.902266
- Quality Certificate - Lot No.902265
- Quality Certificate - Lot No.901617
- Quality Certificate - Lot No.901035
- Quality Certificate - Lot No.901034
- Quality Certificate - Lot No.899022
- Quality Certificate - Lot No.898336
- Quality Certificate - Lot No.896836
- Quality Certificate - Lot No.895469
- Quality Certificate - Lot No.895468
- Quality Certificate - Lot No.894729
- Quality Certificate - Lot No.894046
- Quality Certificate - Lot No.892594
- Quality Certificate - Lot No.892593
- Quality Certificate - Lot No.892592
- Quality Certificate - Lot No.892589
- Quality Certificate - Lot No.892588
- Quality Certificate - Lot No.892587
- Quality Certificate - Lot No.890337