
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Blender Bag, 80 mL, No Filter, PE, Sterile, 25/Bag, 1500/Box, 4500/Case
Product NumberSM1-01

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Polyethylene (PE) bags
- 80 to 3500 mL
- With or without filter
- Traceability on each filter bag
- Sterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
432,45 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | SM1-01 |
Qty./Pk | 1500 / Pk |
Qty./Cs | 4500 / Cs |
Brand | Corning® |
Application | Food and Beverage Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.897864
- Quality Certificate - Lot No.865485
- Quality Certificate - Lot No.837240
- Quality Certificate - Lot No.828445
- Quality Certificate - Lot No.810000
- Quality Certificate - Lot No.790020
- Quality Certificate - Lot No.725201
- Quality Certificate - Lot No.679938
- Quality Certificate - Lot No.679937
- Quality Certificate - Lot No.678113
- Quality Certificate - Lot No.674695
- Quality Certificate - Lot No.673383
- Quality Certificate - Lot No.657075
- Quality Certificate - Lot No.622445
- Quality Certificate - Lot No.615554
- Quality Certificate - Lot No.612554
- Quality Certificate - Lot No.609369
- Quality Certificate - Lot No.605692
- Quality Certificate - Lot No.605117