
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Blender Bag, 3.5 L, No Filter, PE, Sterile, 25/Bag, 100/Box, 500/Case
Product NumberSM3-01

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Polyethylene (PE) bags
- 80 to 3500 mL
- With or without filter
- Traceability on each filter bag
- Sterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
230,60 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | SM3-01 |
Qty./Pk | 100 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Application | Food and Beverage Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.914001
- Quality Certificate - Lot No.912588
- Quality Certificate - Lot No.909981
- Quality Certificate - Lot No.908697
- Quality Certificate - Lot No.907392
- Quality Certificate - Lot No.901872
- Quality Certificate - Lot No.897741
- Quality Certificate - Lot No.892897
- Quality Certificate - Lot No.891388
- Quality Certificate - Lot No.889983
- Quality Certificate - Lot No.889883
- Quality Certificate - Lot No.887823
- Quality Certificate - Lot No.886459
- Quality Certificate - Lot No.885750
- Quality Certificate - Lot No.884340
- Quality Certificate - Lot No.882937
- Quality Certificate - Lot No.879991
- Quality Certificate - Lot No.876095
- Quality Certificate - Lot No.873359
- Quality Certificate - Lot No.865403
- Quality Certificate - Lot No.860964
- Quality Certificate - Lot No.860303
- Quality Certificate - Lot No.858740
- Quality Certificate - Lot No.837242
- Quality Certificate - Lot No.837238
- Quality Certificate - Lot No.834287
- Quality Certificate - Lot No.832897
- Quality Certificate - Lot No.832313
- Quality Certificate - Lot No.828446
- Quality Certificate - Lot No.822925