
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Dipper, 40 mL, with Removable Handle, Blue PP with Blue Screw Cap, Sterile, 1/Bag, 250/Case
Product NumberTAT30C-01

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Dippers with removable handle, 40 mL to 180 mL
- Blue Polypropylene (PP) containers
- Removable handle
- Tamper-evident, single resealable plastic bag
- Sampling/collection

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
450,60 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | TAT30C-01 |
Qty./Pk | 250 / Pk |
Qty./Cs | 250 / Cs |
Brand | Corning® |
Height With Handle | 275 mm |
Application | Food and Beverage Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.922543
- Quality Certificate - Lot No.922189
- Quality Certificate - Lot No.921583
- Quality Certificate - Lot No.921128
- Quality Certificate - Lot No.917439
- Quality Certificate - Lot No.917371
- Quality Certificate - Lot No.916193
- Quality Certificate - Lot No.915613
- Quality Certificate - Lot No.913230
- Quality Certificate - Lot No.911948
- Quality Certificate - Lot No.909350
- Quality Certificate - Lot No.908699
- Quality Certificate - Lot No.905179
- Quality Certificate - Lot No.903737
- Quality Certificate - Lot No.902536
- Quality Certificate - Lot No.901372
- Quality Certificate - Lot No.901294
- Quality Certificate - Lot No.899969
- Quality Certificate - Lot No.898611
- Quality Certificate - Lot No.897121
- Quality Certificate - Lot No.895032
- Quality Certificate - Lot No.894313
- Quality Certificate - Lot No.893627
- Quality Certificate - Lot No.892134
- Quality Certificate - Lot No.891390
- Quality Certificate - Lot No.882939
- Quality Certificate - Lot No.882178
- Quality Certificate - Lot No.881432
- Quality Certificate - Lot No.879274
- Quality Certificate - Lot No.878064