
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Dipper, 125 mL, with Removable Handle, Blue PP with Blue Screw Cap, Sterile, 1/Bag, 100/Case
Product NumberTAT52C-01

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Dippers with removable handle, 40 mL to 180 mL
- Blue Polypropylene (PP) containers
- Removable handle
- Tamper-evident, single resealable plastic bag
- Sampling/collection

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
244,12 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | TAT52C-01 |
Qty./Pk | 1 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Height With Handle | 275 mm |
Application | Food and Beverage Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.919961
- Quality Certificate - Lot No.919390
- Quality Certificate - Lot No.916743
- Quality Certificate - Lot No.916109
- Quality Certificate - Lot No.915543
- Quality Certificate - Lot No.914464
- Quality Certificate - Lot No.913833
- Quality Certificate - Lot No.913143
- Quality Certificate - Lot No.913142
- Quality Certificate - Lot No.912485
- Quality Certificate - Lot No.911835
- Quality Certificate - Lot No.911209
- Quality Certificate - Lot No.911208
- Quality Certificate - Lot No.911207
- Quality Certificate - Lot No.910535
- Quality Certificate - Lot No.897869
- Quality Certificate - Lot No.897122
- Quality Certificate - Lot No.895743
- Quality Certificate - Lot No.892900
- Quality Certificate - Lot No.892135
- Quality Certificate - Lot No.891391
- Quality Certificate - Lot No.890644
- Quality Certificate - Lot No.883658
- Quality Certificate - Lot No.882267
- Quality Certificate - Lot No.881433
- Quality Certificate - Lot No.880665
- Quality Certificate - Lot No.879275
- Quality Certificate - Lot No.877448
- Quality Certificate - Lot No.876804
- Quality Certificate - Lot No.873362