
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 40 mL, PP, Green Screw Cap, Assembled, Sterile, 100/Bag, 1000/Case
Product NumberTP30C-004

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is the suggested replacement for C30-04.
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | TP30C-004 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.920915
- Quality Certificate - Lot No.911041
- Quality Certificate - Lot No.905591
- Quality Certificate - Lot No.902275
- Quality Certificate - Lot No.897548
- Quality Certificate - Lot No.891107
- Quality Certificate - Lot No.887551
- Quality Certificate - Lot No.881124
- Quality Certificate - Lot No.872379
- Quality Certificate - Lot No.836339
- Quality Certificate - Lot No.825509
- Quality Certificate - Lot No.822873
- Quality Certificate - Lot No.806844
- Quality Certificate - Lot No.787644
- Quality Certificate - Lot No.743800
- Quality Certificate - Lot No.736357
- Quality Certificate - Lot No.716501
- Quality Certificate - Lot No.685798
- Quality Certificate - Lot No.674290
- Quality Certificate - Lot No.656181
- Quality Certificate - Lot No.645677
- Quality Certificate - Lot No.629497
- Quality Certificate - Lot No.619470