
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 40 mL, PP, Blue Screw Cap, Assembled, 100/Bag, 1000/Case
Product NumberTP30C-011

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | TP30C-011 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.920916
- Quality Certificate - Lot No.911042
- Quality Certificate - Lot No.910396
- Quality Certificate - Lot No.908442
- Quality Certificate - Lot No.903573
- Quality Certificate - Lot No.902905
- Quality Certificate - Lot No.899029
- Quality Certificate - Lot No.896850
- Quality Certificate - Lot No.894058
- Quality Certificate - Lot No.887552
- Quality Certificate - Lot No.883391
- Quality Certificate - Lot No.881125
- Quality Certificate - Lot No.876539
- Quality Certificate - Lot No.875178
- Quality Certificate - Lot No.873841
- Quality Certificate - Lot No.872380
- Quality Certificate - Lot No.868844
- Quality Certificate - Lot No.864513
- Quality Certificate - Lot No.862284
- Quality Certificate - Lot No.860029
- Quality Certificate - Lot No.857659
- Quality Certificate - Lot No.852854
- Quality Certificate - Lot No.849092
- Quality Certificate - Lot No.842204
- Quality Certificate - Lot No.839706
- Quality Certificate - Lot No.837057
- Quality Certificate - Lot No.834840
- Quality Certificate - Lot No.827005
- Quality Certificate - Lot No.825510
- Quality Certificate - Lot No.822874