
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 60 mL, PP, Red Screw Cap, Assembled, Sterile, 70/Bag, 700/Case
Product NumberTP35C-002

- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€123.69 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | TP35C-002 |
Qty./Pk | 70 / Pk |
Qty./Cs | 700 / Cs |
Brand | Corning® |
Cap Type | Screw cap with inner lip |
Cap Color | Red |
Container Color | Natural |
Neck Style | Wide Mouth |
Cap Material | Polyethylene |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.936781
- Quality Certificate - Lot No.936239
- Quality Certificate - Lot No.933629
- Quality Certificate - Lot No.933176
- Quality Certificate - Lot No.932137
- Quality Certificate - Lot No.931077
- Quality Certificate - Lot No.930374
- Quality Certificate - Lot No.928151
- Quality Certificate - Lot No.927039
- Quality Certificate - Lot No.925358
- Quality Certificate - Lot No.924226
- Quality Certificate - Lot No.922450
- Quality Certificate - Lot No.920931
- Quality Certificate - Lot No.920328
- Quality Certificate - Lot No.918549
- Quality Certificate - Lot No.917233
- Quality Certificate - Lot No.915983
- Quality Certificate - Lot No.915426
- Quality Certificate - Lot No.914329
- Quality Certificate - Lot No.909759
- Quality Certificate - Lot No.909758
- Quality Certificate - Lot No.909108
- Quality Certificate - Lot No.907149
- Quality Certificate - Lot No.905602
- Quality Certificate - Lot No.904230
- Quality Certificate - Lot No.903584
- Quality Certificate - Lot No.903583
- Quality Certificate - Lot No.901633
- Quality Certificate - Lot No.901058
- Quality Certificate - Lot No.896864