
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 60 mL, PP, Green Screw Cap, Assembled, 70/Bag, 700/Case
Product NumberTP35C-014

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | TP35C-014 |
Qty./Pk | 70 / Pk |
Qty./Cs | 700 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.925376
- Quality Certificate - Lot No.919187
- Quality Certificate - Lot No.909765
- Quality Certificate - Lot No.902929
- Quality Certificate - Lot No.899713
- Quality Certificate - Lot No.894086
- Quality Certificate - Lot No.891132
- Quality Certificate - Lot No.885484
- Quality Certificate - Lot No.882685
- Quality Certificate - Lot No.875875
- Quality Certificate - Lot No.873863
- Quality Certificate - Lot No.871680
- Quality Certificate - Lot No.868161
- Quality Certificate - Lot No.863033
- Quality Certificate - Lot No.857682
- Quality Certificate - Lot No.828441
- Quality Certificate - Lot No.828285
- Quality Certificate - Lot No.827655
- Quality Certificate - Lot No.824055
- Quality Certificate - Lot No.817419
- Quality Certificate - Lot No.812985
- Quality Certificate - Lot No.810479
- Quality Certificate - Lot No.793597
- Quality Certificate - Lot No.785752
- Quality Certificate - Lot No.782999
- Quality Certificate - Lot No.780270
- Quality Certificate - Lot No.778234
- Quality Certificate - Lot No.761531
- Quality Certificate - Lot No.754383
- Quality Certificate - Lot No.744565