
Corning® Gosselin™ Straight Container, 180 mL, PP, Blue Screw Cap, Assembled, Sterile, 264/Case
Product NumberTP53C-001

This is the suggested replacement for C50-01.
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | TP53C-001 |
Qty./Pk | 264 / Pk |
Qty./Cs | 264 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.933663
- Quality Certificate - Lot No.930411
- Quality Certificate - Lot No.928188
- Quality Certificate - Lot No.924849
- Quality Certificate - Lot No.920967
- Quality Certificate - Lot No.911723
- Quality Certificate - Lot No.909137
- Quality Certificate - Lot No.905635
- Quality Certificate - Lot No.904265
- Quality Certificate - Lot No.899737
- Quality Certificate - Lot No.897595
- Quality Certificate - Lot No.893373
- Quality Certificate - Lot No.892653
- Quality Certificate - Lot No.887596
- Quality Certificate - Lot No.884804
- Quality Certificate - Lot No.881957
- Quality Certificate - Lot No.881171
- Quality Certificate - Lot No.876581
- Quality Certificate - Lot No.873883
- Quality Certificate - Lot No.872421
- Quality Certificate - Lot No.870954
- Quality Certificate - Lot No.868180
- Quality Certificate - Lot No.865271
- Quality Certificate - Lot No.863050
- Quality Certificate - Lot No.860829
- Quality Certificate - Lot No.857694
- Quality Certificate - Lot No.848415
- Quality Certificate - Lot No.847747
- Quality Certificate - Lot No.845712
- Quality Certificate - Lot No.842234