
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 180 mL, PP, Green Screw Cap, Assembled, Sterile, 264/Case
Product NumberTP53C-004

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | TP53C-004 |
Qty./Pk | 264 / Pk |
Qty./Cs | 264 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.920973
- Quality Certificate - Lot No.908489
- Quality Certificate - Lot No.902325
- Quality Certificate - Lot No.897601
- Quality Certificate - Lot No.893380
- Quality Certificate - Lot No.886245
- Quality Certificate - Lot No.884136
- Quality Certificate - Lot No.839101
- Quality Certificate - Lot No.837107
- Quality Certificate - Lot No.834886
- Quality Certificate - Lot No.824106
- Quality Certificate - Lot No.822030
- Quality Certificate - Lot No.803399
- Quality Certificate - Lot No.801056
- Quality Certificate - Lot No.796059
- Quality Certificate - Lot No.767730
- Quality Certificate - Lot No.733645
- Quality Certificate - Lot No.723484
- Quality Certificate - Lot No.716534
- Quality Certificate - Lot No.713373
- Quality Certificate - Lot No.704278
- Quality Certificate - Lot No.693735
- Quality Certificate - Lot No.687585
- Quality Certificate - Lot No.683846
- Quality Certificate - Lot No.680325
- Quality Certificate - Lot No.679314
- Quality Certificate - Lot No.677801
- Quality Certificate - Lot No.677240
- Quality Certificate - Lot No.673071
- Quality Certificate - Lot No.668445