
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 180 mL, PP, Blue Screw Cap, Assembled, 264/Case
Product NumberTP53C-011

- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | TP53C-011 |
Qty./Pk | 264 / Pk |
Qty./Cs | 264 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.936812
- Quality Certificate - Lot No.933669
- Quality Certificate - Lot No.933218
- Quality Certificate - Lot No.931667
- Quality Certificate - Lot No.931121
- Quality Certificate - Lot No.930421
- Quality Certificate - Lot No.930420
- Quality Certificate - Lot No.928197
- Quality Certificate - Lot No.927627
- Quality Certificate - Lot No.925411
- Quality Certificate - Lot No.925410
- Quality Certificate - Lot No.925409
- Quality Certificate - Lot No.924858
- Quality Certificate - Lot No.922004
- Quality Certificate - Lot No.920974
- Quality Certificate - Lot No.919785
- Quality Certificate - Lot No.917941
- Quality Certificate - Lot No.915460
- Quality Certificate - Lot No.913723
- Quality Certificate - Lot No.911730
- Quality Certificate - Lot No.911729
- Quality Certificate - Lot No.911084
- Quality Certificate - Lot No.911083
- Quality Certificate - Lot No.909143
- Quality Certificate - Lot No.908491
- Quality Certificate - Lot No.908490
- Quality Certificate - Lot No.905643
- Quality Certificate - Lot No.904966
- Quality Certificate - Lot No.904272
- Quality Certificate - Lot No.904271