
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 180 mL, PP, Red Screw Cap, Assembled, 264/Case
Product NumberTP53C-012

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is the suggested replacement for TP200-02.
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | TP53C-012 |
Qty./Pk | 264 / Pk |
Qty./Cs | 264 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.923117
- Quality Certificate - Lot No.921051
- Quality Certificate - Lot No.919858
- Quality Certificate - Lot No.919857
- Quality Certificate - Lot No.919856
- Quality Certificate - Lot No.918018
- Quality Certificate - Lot No.918017
- Quality Certificate - Lot No.916706
- Quality Certificate - Lot No.916082
- Quality Certificate - Lot No.915517
- Quality Certificate - Lot No.912458
- Quality Certificate - Lot No.912457
- Quality Certificate - Lot No.911169
- Quality Certificate - Lot No.911168
- Quality Certificate - Lot No.911167
- Quality Certificate - Lot No.908575
- Quality Certificate - Lot No.908574
- Quality Certificate - Lot No.907279
- Quality Certificate - Lot No.907278
- Quality Certificate - Lot No.904362
- Quality Certificate - Lot No.903713
- Quality Certificate - Lot No.903712
- Quality Certificate - Lot No.903037
- Quality Certificate - Lot No.902413
- Quality Certificate - Lot No.901729
- Quality Certificate - Lot No.901184
- Quality Certificate - Lot No.899826
- Quality Certificate - Lot No.899169
- Quality Certificate - Lot No.897687
- Quality Certificate - Lot No.896999