
Corning® Gosselin™ Straight Container, 180 mL, PP with White Spatula, Red Screw Cap, Assembled, Sterile, 264/Case
Product NumberTP53C-052

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | TP53C-052 |
数量/包 | 264 /包 |
数量/箱 | 264 /箱 |
品牌 | Corning® |
应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.924878
- Quality Certificate - Lot No.922019
- Quality Certificate - Lot No.917956
- Quality Certificate - Lot No.913735
- Quality Certificate - Lot No.911741
- Quality Certificate - Lot No.907859
- Quality Certificate - Lot No.905076
- Quality Certificate - Lot No.899857
- Quality Certificate - Lot No.896927
- Quality Certificate - Lot No.893396
- Quality Certificate - Lot No.891282
- Quality Certificate - Lot No.885661
- Quality Certificate - Lot No.882725
- Quality Certificate - Lot No.880486
- Quality Certificate - Lot No.876599
- Quality Certificate - Lot No.873167
- Quality Certificate - Lot No.870266
- Quality Certificate - Lot No.868903
- Quality Certificate - Lot No.864572
- Quality Certificate - Lot No.862347
- Quality Certificate - Lot No.859320
- Quality Certificate - Lot No.855374
- Quality Certificate - Lot No.847082
- Quality Certificate - Lot No.845734
- Quality Certificate - Lot No.841044
- Quality Certificate - Lot No.837119
- Quality Certificate - Lot No.834907
- Quality Certificate - Lot No.828355
- Quality Certificate - Lot No.824128
- Quality Certificate - Lot No.813655