text.skipToContent text.skipToNavigation

Falcon® 4-well TC-treated in vitro Fertilization (IVF) Dish

Product Number 353671
E-mail

Falcon® 4-well in vitro Fertilization (IVF) dish with single lid is comprised of nonembryotoxic, noncytotoxic, TC-treated polystyrene. Individually wrapped, sterile, 100/case. Well area: 1.39 cm², Well Volume: 1.8 mL. Falcon in vitro Fertilization (IVF) products are the first plasticware available that is sterile, nonpyrogenic and nonembryotoxic. These qualified products save you time and expense in complying with the College of American Pathologists (CAP) and American Fertility Society (AFS) recommended standards for IVF labs.

  • Nonembryotoxic
  • nonpyrogenic
  • Noncytotoxic
  • TC-treated for a consistent hydrophilic surface
  • Sterilized by gamma irradiation
  • Packaged in peel-open, medical-style packaging
  • Multi-unit bags have reseal tabs.
  • Qualified plasticware for in vitro fertilization (IVF) and assisted reproduction techniques
  • US Food and Drug Administration (FDA) cleared Class II medical device
  • Manufactured in accordance with FDA Quality System Regulation 21 CFR Part 820 (cGMP)
  • CE marked in compliance with the European Medical Devices Directive 93/42/EEC
  • Manufactured under EN ISO 13485 quality standards

€473.60 per case

Less than 10 in Stock

Details
Product Number   353671
Qty./Pk   1 / Pk  
Qty./CS   100 / Cs  
Brand   Falcon®  
Surface Treatment   TC-Treated  
Cell Growth Area   1,39 cm²  
Sterile   Yes  
Color   Clear  
Well Volume   1,8 mL  
Format   4-well  
Well Shape   Round  
Well Bottom Color   Clear  
Specifications Documents