text.skipToContent text.skipToNavigation

Corning® Matrigel® Basement Membrane Matrix, *LDEV-free, 25 mL, 1/Pack 5/Case

Product Number 356232
E-mail

Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix proteins, including Laminin (a major component), Collagen IV, heparin sulfate proteoglycans, entactin/nidogen, and a number of growth factors.

Quality
• Mouse colonies are routinely screened for pathogens via Mouse Antibody Production (MAP) testing
• Extensive PCR testing is performed to screen for a number of pathogens, including LDEV, to ensure strict control of raw materials used during the manufacturing process
• Tested and found negative for bacteria, fungi, and mycoplasma
• Protein concentrations are determined by Lowry method
• Endotoxin units are measured by Limulus Amoebocyte Lysate assay
• Corning Matrigel Matrix gel stability is tested for a period of 14 days at 37°C
• Biological activity is determined for each lot using a neurite outgrowth assay. Chick dorsal root ganglia are plated on a 1.0mm layer of Corning Matrigel Matrix and must generate positive neurite outgrowth response after 48 hours without addition of nerve growth factor

Source
Engelbreth-Holm-Swarm Mouse Tumor

Preparation and Storage
Store at -20°C. Avoid multiple freeze-thaws. Do not store in frost-free freezer. KEEP FROZEN.

Application
• Cell Growth and Differentiation
• Metabolism/Toxicology Studies
• Invasion Assays
in vitro and in vivo Angiogenesis Assays
in vivo Angiogenesis Studies and Augmentation of Tumors in Immunosuppressed Mice

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 or Letter in Lieu for more information regarding California Proposition 65.


€1,191.70 per each

Out of Stock

Details
Product Number   356232
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Size   25 mL  
Source   Engelbreth-Holm-Swarm (EHS) mouse tumor  
Specifications Documents