text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Matrigel® hESC-Qualified Matrix, LDEV-free, 25 mL, 1/Pack 5/Case

Product Number 356277
E-mail


Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.

Quality

  • Mouse colonies routinely screened for pathogens via Mouse Antibody Production (MAP) testing
  • Extensive PCR testing is performed to screen for a number of pathogens
  • Tested and found negative for bacteria, fungi, and mycoplasma
  • Protein concentrations determined by Lowry method
  • Endotoxin units measured by Limulus Amoebocyte Lysate assay
  • Matrigel Matrix gel stability is tested for a period of 14 days at 37°C
  • Biological activity is determined for each lot using a neurite outgrowth assay.

Source

Engelbreth-Holm-Swarm (EHS) mouse tumor

Preparation and Storage

Store at -20°C. Avoid multiple freeze-thaws.

Click here for Corning Matrigel Lot Selection and Reservation.

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 or Letter in Lieu for more information regarding California Proposition 65.




€1,574.73 per each

Less than 10 in Stock

Details
Product Number   356277
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Size   25 mL  
Source   Engelbreth-Holm-Swarm (EHS) mouse tumor  
Specifications Documents