text.skipToContent text.skipToNavigation

Corning® 0.5-10 µL Lambda™ Plus Single-channel Pipettor, Autoclavable

Product Number4071

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

This is the suggested replacement for 4960.



Engineered to provide the highest levels of accuracy, reproducibility, and comfort

Available in single-, eight-and twelve-channel configurations, all Lambda Plus pipettors feature smooth plunger movement and extremely low pipetting forces. Volume can be set by turning either the thumb wheel or the pushbutton, and a locking mechanism prevents accidental change. The Lambda Plus pipettors have been designed to maintain their calibration, even after repeated use and autoclaving. A key is included with each pipettor for easy in-house calibration.

Features

  • Factory calibrated to strict ISO 8655 standards
  • 3-year warranty
  • Fully autoclavable and UV resistant
  • Designed for universal fit with all common brands of pipet tips
  • Turn -to- fix Turn -to- fix adjustable tip ejector
  • Accuracy (%) ±4.0 to ±0.5
  • Precision (%) <2.8 to <0.4


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


220,61 € per case

Out of Stock

You might also be interested in
Corning® Lambda™ Plus Starter Kit
Details
Product Number   4071
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Volume Range   0,5 - 10 µL  
Specifications Documents
Compatible Accessories
Corning® Universal Carousel Rack for Single-channel Pipettors
Corning® Pipettor Stand for 8-and 12-Channel Pipettors

Corning® Pipettor Stand for 8-and 12-Channel Pipettors

4088

Out of Stock

38,52 € per case