![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
8L Corning® Reusable Glass Spinner Flask with 120 mm Flat Center Cap and 2 Angled Sidearms
Product Number4502-8L
![8L Corning® Reusable Glass Spinner Flask with 120 mm Flat Center Cap and 2 Angled Sidearms](https://www.corning.com/catalog/cls/products/p/proCultureGlassSpinnerFlaskAngledSidearms/4502-8L/images/4502-8L_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
- 8L capacity
- 120mm center neck with flat cap and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
€ 1.863,81 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4502-8L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 8 L |
Sidearm Openings | 2 |
Sidearm Style | 45° |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 45 |
Diameter | 234 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10823003
- Quality Certificate - Lot No.36122003
- Quality Certificate - Lot No.30422003
- Quality Certificate - Lot No.30022002
- Quality Certificate - Lot No.22122004
- Quality Certificate - Lot No.21522008
- Quality Certificate - Lot No.09522001
- Quality Certificate - Lot No.08722001
- Quality Certificate - Lot No.00522002
- Quality Certificate - Lot No.28821002
- Quality Certificate - Lot No.28621002
- Quality Certificate - Lot No.20421003
- Quality Certificate - Lot No.08321004
- Quality Certificate - Lot No.29320001
- Quality Certificate - Lot No.23920001
- Quality Certificate - Lot No.35719001
- Quality Certificate - Lot No.24718001
- Quality Certificate - Lot No.19218427
- Quality Certificate - Lot No.19218426
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.12817001
- Quality Certificate - Lot No.10317001
- Quality Certificate - Lot No.20414001
- Quality Certificate - Lot No.20613001
- Quality Certificate - Lot No.06313001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.36303009
- Quality Certificate - Lot No.34903006