Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 225 mL PP Centrifuge Tube, Conical Bottom, with Plug Seal Screw Cap, Sterile, 8/Bag, 48/Case
Product Number352075
Falcon® 225 mL polypropylene (PP) conical centrifuge tubes have a 7,500 RCF rating. These sterile tubes come with polyethylene plug-seal screw caps and are packaged 8 to a bag and 48 to a case.
- 225 mL capacity: approximate dimensions are 61mm O.D.; 137mm length
- Sterilized by gamma irradiation
- Molded graduations
- Polyethylene plug-seal screw cap
€ 120,24 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 352075 |
Qty./Pk | 8 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Capacity | 225 mL |
Tube Style | Centrifuge |
Maximum RCF | 7500 xg |
Color | Clear |
Cap Color | Blue |
O.D. | 61 |
Length | 137 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33824023
- Quality Certificate - Lot No.32024022
- Quality Certificate - Lot No.30924020
- Quality Certificate - Lot No.28824018
- Quality Certificate - Lot No.27824015
- Quality Certificate - Lot No.25024014
- Quality Certificate - Lot No.24024014
- Quality Certificate - Lot No.20724012
- Quality Certificate - Lot No.18324011
- Quality Certificate - Lot No.12724009
- Quality Certificate - Lot No.10224007
- Quality Certificate - Lot No.08724005
- Quality Certificate - Lot No.02924003
- Quality Certificate - Lot No.01024001
- Quality Certificate - Lot No.29223020
- Quality Certificate - Lot No.28523018
- Quality Certificate - Lot No.22023014
- Quality Certificate - Lot No.21923013
- Quality Certificate - Lot No.21923012
- Quality Certificate - Lot No.18123007
- Quality Certificate - Lot No.10523003
- Quality Certificate - Lot No.09423002
- Quality Certificate - Lot No.07223001
- Quality Certificate - Lot No.18022007
- Quality Certificate - Lot No.17122006
- Quality Certificate - Lot No.04022005
- Quality Certificate - Lot No.02822002
- Quality Certificate - Lot No.28921014
- Quality Certificate - Lot No.27421010
- Quality Certificate - Lot No.24321009