Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 150 mm TC-treated Culture Dishes, 5/Pack, 5/Case
Product Number354551
Learn More
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 457,82 kr per case
Out of Stock
Product Number | 354551 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 151.9 cm² |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
- Quality Certificate - Lot No.09424029
- Quality Certificate - Lot No.06824003
- Quality Certificate - Lot No.05324025
- Quality Certificate - Lot No.05024012
- Quality Certificate - Lot No.03624011
- Quality Certificate - Lot No.02924011
- Quality Certificate - Lot No.02924006
- Quality Certificate - Lot No.01924008
- Quality Certificate - Lot No.01924005
- Quality Certificate - Lot No.01524007
- Quality Certificate - Lot No.00824005
- Quality Certificate - Lot No.28923015
- Quality Certificate - Lot No.28223014
- Quality Certificate - Lot No.18723008
- Quality Certificate - Lot No.13823006
- Quality Certificate - Lot No.12423005
- Quality Certificate - Lot No.10323013
- Quality Certificate - Lot No.00223003
- Quality Certificate - Lot No.33922011
- Quality Certificate - Lot No.33122003
- Quality Certificate - Lot No.25222003
- Quality Certificate - Lot No.22322023
- Quality Certificate - Lot No.18222022
- Quality Certificate - Lot No.15422017
- Quality Certificate - Lot No.13322015
- Quality Certificate - Lot No.11922017
- Quality Certificate - Lot No.07022009
- Quality Certificate - Lot No.01422045
- Quality Certificate - Lot No.34421007
- Quality Certificate - Lot No.31621014