Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ 培养皿,100 x 15 mm,1个透气孔,无菌,28/袋,700/箱
Product NumberSH91-101

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 1 vent
- Aseptic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | SH91-101 |
数量/包 | 28 /包 |
数量/箱 | 700 /箱 |
品牌 | Corning® |
应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.921951
- Quality Certificate - Lot No.911691
- Quality Certificate - Lot No.902900
- Quality Certificate - Lot No.898341
- Quality Certificate - Lot No.881905
- Quality Certificate - Lot No.877829
- Quality Certificate - Lot No.868133
- Quality Certificate - Lot No.865233
- Quality Certificate - Lot No.860789
- Quality Certificate - Lot No.847041
- Quality Certificate - Lot No.842351
- Quality Certificate - Lot No.842199
- Quality Certificate - Lot No.837046
- Quality Certificate - Lot No.821212
- Quality Certificate - Lot No.820443
- Quality Certificate - Lot No.819429
- Quality Certificate - Lot No.810590
- Quality Certificate - Lot No.808986
- Quality Certificate - Lot No.798666
- Quality Certificate - Lot No.793742
- Quality Certificate - Lot No.791627
- Quality Certificate - Lot No.779752
- Quality Certificate - Lot No.779517
- Quality Certificate - Lot No.768399
- Quality Certificate - Lot No.768398
- Quality Certificate - Lot No.760881
- Quality Certificate - Lot No.745458
- Quality Certificate - Lot No.743279
- Quality Certificate - Lot No.743040
- Quality Certificate - Lot No.727427