![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ 5 mL, 15 mL and 50 mL Combination Rotor
Product Number480143
![Corning® LSE™ 5 mL, 15 mL and 50 mL Combination Rotor](https://www.corning.com/catalog/cls/products/c/corningLSECompactCentrifugeRotors/480143/images/480143_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This is an optional rotor for 6 x 5 mL Microcentrifuge Tubes, 6 x 15 mL, 6 x 50 mL or a combination, of these tube sizes together.
Features:
- Maximum Speed: 6,000 rpm/3,820x g
- Equal G force for all configurations
- Accepts both conical and round bottom tubes (not compatible with the stand-alone 50 mL tubes)
- Increased tube angle for better pelleting with Corning 15 mL and 50 mL centrifuge tubes
£1,021.28 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 480143 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Stir Range | 200 - 6000 rpm |
Specifications Documents