Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polyethylene Cluster Tube 8-Cap Strips, Sterile, 120 Strips/Pack, 5 Packs/Case
Product NumberMTS-8CP-C-S
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
£137.77 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | MTS-8CP-C-S |
Qty./Pk | 120 / Pk |
Qty./Cs | 600 / Cs |
Brand | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24123000
- Quality Certificate - Lot No.11722000
- Quality Certificate - Lot No.00522000
- Quality Certificate - Lot No.30721000
- Quality Certificate - Lot No.20321000
- Quality Certificate - Lot No.22819000
- Quality Certificate - Lot No.20217000
- Quality Certificate - Lot No.07217000
- Quality Certificate - Lot No.31114000
- Quality Certificate - Lot No.33013452
- Quality Certificate - Lot No.26013452
- Quality Certificate - Lot No.14510041
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.1450041
- Quality Certificate - Lot No.120919-000
- Quality Certificate - Lot No.120814-000
- Quality Certificate - Lot No.120627-000
- Quality Certificate - Lot No.120314-000
- Quality Certificate - Lot No.110920-000
- Quality Certificate - Lot No.110114-000
- Quality Certificate - Lot No.110114-00
- Quality Certificate - Lot No.101213-000
- Quality Certificate - Lot No.101201-000
- Quality Certificate - Lot No.100504-000
- Quality Certificate - Lot No.100415-000
- Quality Certificate - Lot No.100215-000