Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 20µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberVT-20-R
The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 20 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 96LT & 8LT head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$448.93 per case
Out of Stock
| Product Number | VT-20-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | VT |
| Model | Velocity |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Agilent Velocity |
| Use With Model | Agilent |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 20 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.01926054
- Quality Certificate - Lot No.25225026
- Quality Certificate - Lot No.18225032
- Quality Certificate - Lot No.16025317
- Quality Certificate - Lot No.07325027
- Quality Certificate - Lot No.24524007
- Quality Certificate - Lot No.23524022
- Quality Certificate - Lot No.06224037
- Quality Certificate - Lot No.08521079
- Quality Certificate - Lot No.08421029
- Quality Certificate - Lot No.08421009
- Quality Certificate - Lot No.08221038
- Quality Certificate - Lot No.08121104
- Quality Certificate - Lot No.06820019
- Quality Certificate - Lot No.06720012
- Quality Certificate - Lot No.06620007
- Quality Certificate - Lot No.06420016
- Quality Certificate - Lot No.06320006
- Quality Certificate - Lot No.06220010
- Quality Certificate - Lot No.06120030
- Quality Certificate - Lot No.06020021
- Quality Certificate - Lot No.05920025
- Quality Certificate - Lot No.12719002
- Quality Certificate - Lot No.12619022
- Quality Certificate - Lot No.19818006
- Quality Certificate - Lot No.19718001
- Quality Certificate - Lot No.28217005
- Quality Certificate - Lot No.25017002
- Quality Certificate - Lot No.25017001
- Quality Certificate - Lot No.29816346