
Corning® 10 mL ITS (Insulin-Transferrin-Selenium), 100x
Product Number25-800-CR

Animal free formulationComponents: Contains 1000 mg/L insulin, human recombinant 550 mg/L transferrin, human recombinant 0.67 mg/L selenious acid
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
£52.88 per each
Added to Your Shopping Cart
In Stock
Details
Product Number | 25-800-CR |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1 mg |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05725005
- Quality Certificate - Lot No.02425008
- Quality Certificate - Lot No.19124015
- Quality Certificate - Lot No.12424006
- Quality Certificate - Lot No.05424002
- Quality Certificate - Lot No.00924005
- Quality Certificate - Lot No.25922006
- Quality Certificate - Lot No.15122006
- Quality Certificate - Lot No.14022002
- Quality Certificate - Lot No.26321008
- Quality Certificate - Lot No.05321011
- Quality Certificate - Lot No.32920001
- Quality Certificate - Lot No.30320004
- Quality Certificate - Lot No.21620007
- Quality Certificate - Lot No.26219005
- Quality Certificate - Lot No.12119007
- Quality Certificate - Lot No.30918008
- Quality Certificate - Lot No.26418004
- Quality Certificate - Lot No.15918002
- Quality Certificate - Lot No.24917005
- Quality Certificate - Lot No.05217005
- Quality Certificate - Lot No.33216007
- Quality Certificate - Lot No.25716007
- Quality Certificate - Lot No.17316006
- Quality Certificate - Lot No.34915007
- Quality Certificate - Lot No.32115006
- Quality Certificate - Lot No.28015006
- Quality Certificate - Lot No.20415004
- Quality Certificate - Lot No.25800PROK