Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® HTS 24-well Multiwell Permeable Support System with 8.0 µm High Density PET Membrane, Sterile, 5/Pack, 5/Case
Product Number351185
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This is suggested replacement for 351184.
Falcon® HTS 24-well Multiwell Permeable Support System features high density PET membrane with 8.0 µm pores. Sterile, 1/blister pack, 5/case
- Automate and increase productivity and throughput of cell culture insert-based assays
- Designed for bioavailability, transport, permeability, cell migration, and tumor invasion studies
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$582.75 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 351185 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Falcon® |
Plate Format | 24-well |
Cell Growth Area | 0.3 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 8 µm |
Membrane Diameter | 6.5 mm |
Storage | Room temperature |
Specifications Documents