Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 2 per Case
Product Number3311
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 3,180cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 19% less plastic compared to 3 equivalent CS-2 base vessels.
$835.72 per case
In Stock
| Product Number | 3311 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Cell Growth Area | 3180 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 650 - 1000 mL |
| Sterile | Yes |
- Quality Certificate - Lot No.28026061
- Quality Certificate - Lot No.27926007
- Quality Certificate - Lot No.26126051
- Quality Certificate - Lot No.24226015
- Quality Certificate - Lot No.21926008
- Quality Certificate - Lot No.21826044
- Quality Certificate - Lot No.20926056
- Quality Certificate - Lot No.18826031
- Quality Certificate - Lot No.17926015
- Quality Certificate - Lot No.17626002
- Quality Certificate - Lot No.16226052
- Quality Certificate - Lot No.13526061
- Quality Certificate - Lot No.11226044
- Quality Certificate - Lot No.08626057
- Quality Certificate - Lot No.06426053
- Quality Certificate - Lot No.06426023
- Quality Certificate - Lot No.04626003
- Quality Certificate - Lot No.03626018
- Quality Certificate - Lot No.03026031
- Quality Certificate - Lot No.02926019
- Quality Certificate - Lot No.01226027
- Quality Certificate - Lot No.35425007
- Quality Certificate - Lot No.34225048
- Quality Certificate - Lot No.33725046
- Quality Certificate - Lot No.32725003
- Quality Certificate - Lot No.30925012
- Quality Certificate - Lot No.30225028
- Quality Certificate - Lot No.28125021
- Quality Certificate - Lot No.26725030
- Quality Certificate - Lot No.26725003