Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 3D Clear Tissue Clearing Reagent, 30 mL
Product Number5732
Corning 3D Clear tissue clearing technique is designed specifically to support imaging for 3D cell culture models and plate-based high-throughput processing. When paired with fluorescent labeling (e.g. fluorescent protein, immunofluorescence, chemical dyes) and high content confocal microscopy, Corning 3D Clear Reagent allows for complete 3D cell culture model characterization and more accurate drug screening.
- Rapid tissue clearing
- Easy to Use
- No Special Equipment Required
- Compatible with IF, FP and other Fluorescent lables
- Microplate and Automation Compatible
- Reversible to Follow up with 2D H&E/IHC
This product is non-returnable. If you have any questions, please contact us immediately.
$363.66 per case
Out of Stock
| Product Number | 5732 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Shelf Life | 24 months |
| Application | Air-Liquid Interface (ALI) Cultures |