Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Individually Wrapped, Sterile
Product NumberRES-MW8-LP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$262.67 per case
In Stock
| Product Number | RES-MW8-LP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 80 mL |
- Quality Certificate - Lot No.29325078
- Quality Certificate - Lot No.23925014
- Quality Certificate - Lot No.19525063
- Quality Certificate - Lot No.16725089
- Quality Certificate - Lot No.12025036
- Quality Certificate - Lot No.09025012
- Quality Certificate - Lot No.01525097
- Quality Certificate - Lot No.31624095
- Quality Certificate - Lot No.28824075
- Quality Certificate - Lot No.26224065
- Quality Certificate - Lot No.27623040
- Quality Certificate - Lot No.24423063
- Quality Certificate - Lot No.20323020
- Quality Certificate - Lot No.13223030
- Quality Certificate - Lot No.33922080
- Quality Certificate - Lot No.32022028
- Quality Certificate - Lot No.26922081
- Quality Certificate - Lot No.25022041
- Quality Certificate - Lot No.36421027
- Quality Certificate - Lot No.36121052
- Quality Certificate - Lot No.11821068
- Quality Certificate - Lot No.33120081
- Quality Certificate - Lot No.33120049
- Quality Certificate - Lot No.25120065
- Quality Certificate - Lot No.32417007
- Quality Certificate - Lot No.31517006
- Quality Certificate - Lot No.30217005
- Quality Certificate - Lot No.28117004
- Quality Certificate - Lot No.27117003
- Quality Certificate - Lot No.27017002