text.skipToContent text.skipToNavigation

Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Medium Profile, Nonsterile

Product NumberRES-SW384-FX

E-mail

The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.

  • Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$231.45 per case

Less than 10 in Stock

Details
Product Number   RES-SW384-FX
Qty./Pk   25 / Pk  
Qty./Cs   25 / Cs  
Brand   Axygen®  
Sterile   No  
Capacity   170 mL  
Specifications Documents