Axygen disposable reservoirs are designed to accommodate all multichannel pipettors. Four corners and a sharp V-bottom shape ensure maximum sample retrieval. All reservoirs are white.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen disposable reservoirs are designed to accommodate all multichannel pipettors. Four corners and a sharp V-bottom shape ensure maximum sample retrieval. All reservoirs are white.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| RES-2CV-25 | Axygen® 25 mL Disposable Divided Reagent Reservoir, Nonsterile | 1 / Pk | 100 / Cs | Axygen® | $60.50 | per case | |
| RES-2CV-25-S | Axygen® 25 mL Disposable Divided Reagent Reservoir, Sterile | 1 / Pk | 200 / Cs | Axygen® | $115.93 | per case | |
| RES-2CV-25-SI | Axygen® 25 mL Disposable Divided Reagent Reservoir, Individually Wrapped and Sterile | 1 / Pk | 100 / Cs | Axygen® | $143.44 | per case | |
| RES-V-100 | Axygen® 100 mL Disposable Reagent Reservoir, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | $55.44 | per case | |
| RES-V-100-S | Axygen® 100 mL Disposable Reagent Reservoir, Sterile | 5 / Pk | 200 / Cs | Axygen® | $137.86 | per case | |
| RES-V-100-SI | Axygen® 100 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile | 100 / Pk | 100 / Cs | Axygen® | $179.32 | per case | |
| RES-V-25 | Axygen® 25 mL Disposable Reagent Reservoir, Nonsterile | 100 / Pk | 100 / Cs | Axygen® | $59.28 | per case | |
| RES-V-25-S | Axygen® 25 mL Disposable Reagent Reservoir, Sterile | 5 / Pk | 200 / Cs | Axygen® | $115.42 | per case | |
| RES-V-25-SI | Axygen® 25 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile | 100 / Pk | 100 / Cs | Axygen® | $145.03 | per case | |
| RES-V-50 | Axygen® 50 mL Disposable Reagent Reservoir, Nonsterile | 100 / Pk | 100 / Cs | Axygen® | $55.44 | per case | |
| RES-V-50-S | Axygen® 50 mL Disposable Reagent Reservoir, Sterile | 5 / Pk | 200 / Cs | Axygen® | $152.75 | per case | |
| RES-V-50-SI | Axygen® 50 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile | 100 / Pk | 100 / Cs | Axygen® | $242.99 | per case |