Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 250µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberFX-250-R
This is the suggested replacement for FX-250-L-R and EM-250-R.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 250 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96 head, SPAN-8 and MP200 head
$346.40 per case
In Stock
| Product Number | FX-250-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 250 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.28626000
- Quality Certificate - Lot No.28026000
- Quality Certificate - Lot No.24726000
- Quality Certificate - Lot No.24626000
- Quality Certificate - Lot No.24526000
- Quality Certificate - Lot No.24426000
- Quality Certificate - Lot No.24326000
- Quality Certificate - Lot No.24126000
- Quality Certificate - Lot No.24026000
- Quality Certificate - Lot No.23926000
- Quality Certificate - Lot No.23726000
- Quality Certificate - Lot No.23626000
- Quality Certificate - Lot No.23426000
- Quality Certificate - Lot No.22526000
- Quality Certificate - Lot No.22326000
- Quality Certificate - Lot No.22026000
- Quality Certificate - Lot No.21926000
- Quality Certificate - Lot No.21826000
- Quality Certificate - Lot No.21726000
- Quality Certificate - Lot No.21526000
- Quality Certificate - Lot No.21326805
- Quality Certificate - Lot No.21326000
- Quality Certificate - Lot No.21226000
- Quality Certificate - Lot No.21026000
- Quality Certificate - Lot No.20926000
- Quality Certificate - Lot No.20326000
- Quality Certificate - Lot No.20026805
- Quality Certificate - Lot No.19026805
- Quality Certificate - Lot No.17626000