text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 250µL, Clear, Non-filtered, Non-sterile, Wide Bore, SLAS Rack

Product NumberFX-255-WB-R

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.

  • 250 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • Wide Bore
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8 and MP200 head


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$411.39 per case

Less than 10 in Stock

Details
Product Number   FX-255-WB-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Series   FX  
Model   Biomek  
Tip Feature   Standard  
Tip Shape   Wide-bore  
Tip   Wide Bore  
Compatibility   Beckman Coulter   
Use With Model   Beckman Coulter   
Packaging   SBS Rack  
Packaging Configuration   Single Rack  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Pcs./Cs   50 Racks/Case  
Maximum Volume/Well   255 µL  
Filter   No  
Sterile   No  
Autoclavable   No  
Color   Clear  
Specifications Documents