Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well tips, 165µL, Clear, Filtered, Sterile, Wide Bore, SLAS Rack
Product NumberFXF-165-WB-R-S

Learn More

The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 165 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- Wide Bore
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Maxymum Recovery Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8 and MP200 head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$798.26 per case
In Stock
Product Number | FXF-165-WB-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | FX |
Model | Biomek |
Tip Feature | Standard |
Tip Shape | Wide-bore |
Tip | Wide Bore |
Compatibility | Beckman Coulter |
Use With Model | Beckman Coulter |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 165 µL |
Filter | Yes |
Filter Material | Polyethylene |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.21624021
- Quality Certificate - Lot No.21524028
- Quality Certificate - Lot No.21424026
- Quality Certificate - Lot No.18524008
- Quality Certificate - Lot No.18424008
- Quality Certificate - Lot No.18324003
- Quality Certificate - Lot No.17824032
- Quality Certificate - Lot No.17724040
- Quality Certificate - Lot No.17624046
- Quality Certificate - Lot No.17624008
- Quality Certificate - Lot No.27823038
- Quality Certificate - Lot No.03623022
- Quality Certificate - Lot No.03523011
- Quality Certificate - Lot No.28522029
- Quality Certificate - Lot No.28422024
- Quality Certificate - Lot No.28322050
- Quality Certificate - Lot No.24522052
- Quality Certificate - Lot No.24522010
- Quality Certificate - Lot No.22222019
- Quality Certificate - Lot No.22122073
- Quality Certificate - Lot No.13522040
- Quality Certificate - Lot No.13422040
- Quality Certificate - Lot No.13222041
- Quality Certificate - Lot No.22021024
- Quality Certificate - Lot No.21921020
- Quality Certificate - Lot No.21721019
- Quality Certificate - Lot No.21621028
- Quality Certificate - Lot No.21521003
- Quality Certificate - Lot No.23820020
- Quality Certificate - Lot No.19120014