text.skipToContent text.skipToNavigation

Axygen® 1536-well tips, 50µL, Black, Non-filtered, Non-sterile, Fine Point, SLAS Rack

Product NumberFDSS-1536-BK-R

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The Axygen brand offers a comprehensive line of tips for FDSS Series automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile. Black polypropylene tips are available in 384-well format designed for Hamamatsu workstation.

  • 50 µL Black Tips
  • 384 Tip format
  • Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Hamamatsu workstation


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$4,621.80 per case

Less than 10 in Stock

Details
Product Number   FDSS-1536-BK-R
Qty./Pk   3840 / Pk  
Qty./Cs   19200 / Cs  
Brand   Axygen®  
Series   FD  
Model   7000  
Tip Feature   Standard  
Tip Shape   Round  
Tip   Standard  
Compatibility   Hamamatsu 7000   
Use With Model   Hamamatsu   
Packaging   SBS Rack  
Packaging Configuration   Single Rack  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Tip Format   384 Tips/Rack  
Pcs./Cs   50 Racks/Case  
Maximum Volume/Well   50 µL  
Filter   No  
Sterile   No  
Autoclavable   No  
Color   Black  
Specifications Documents