text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, Non-ANSI Rack

Product NumberZTF-50-R-S

E-mail

The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.

  • 50 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • With aerosol-resistant filters
  • Sterile
  • Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head


$788.81 per case

In Stock

Details
Product Number   ZTF-50-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Series   ZT  
Tip Feature   Standard  
Tip Shape   Round  
Tip   Standard  
Compatibility   Revvity (formerly PerkinElmer) , Tecan   
Use With Model   Revvity (formerly PerkinElmer) , Tecan   
Packaging   Non-SBS Rack  
Packaging Configuration   Single Rack  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Pcs./Cs   50 Racks/Case  
Maximum Volume/Well   50 µL  
Application   Diagnostics  
Filter   Yes  
Filter Material   Polyethylene  
Sterile   Yes  
Autoclavable   No  
Product Material   Polypropylene  
Color   Clear  
Specifications Documents