Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-DW-11-C
This product is a suggested replacement for P-1ML-SQ-C.
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 1.1 mL deep well plate features an ultra-low profile for reduced space requirements
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$353.11 per case
In Stock
| Product Number | P-DW-11-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | Round |
| Well Shape | Round |
| Well Volume | 1.1 mL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
- Quality Certificate - Lot No.23226542
- Quality Certificate - Lot No.23226032
- Quality Certificate - Lot No.23126038
- Quality Certificate - Lot No.23026040
- Quality Certificate - Lot No.23026039
- Quality Certificate - Lot No.23026038
- Quality Certificate - Lot No.22926116
- Quality Certificate - Lot No.22626042
- Quality Certificate - Lot No.22626041
- Quality Certificate - Lot No.22626040
- Quality Certificate - Lot No.22526030
- Quality Certificate - Lot No.22426033
- Quality Certificate - Lot No.22426032
- Quality Certificate - Lot No.22326029
- Quality Certificate - Lot No.22326028
- Quality Certificate - Lot No.22226088
- Quality Certificate - Lot No.21926028
- Quality Certificate - Lot No.21926027
- Quality Certificate - Lot No.21826018