Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-DW-11-C

Learn More

This product is a suggested replacement for P-1ML-SQ-C.
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 1.1 mL deep well plate features an ultra-low profile for reduced space requirements
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$353.11 per case
In Stock
Product Number | P-DW-11-C |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Standard |
Well Bottom | Round |
Well Shape | Round |
Well Volume | 1.1 mL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
- Quality Certificate - Lot No.20425016
- Quality Certificate - Lot No.20325021
- Quality Certificate - Lot No.20125012
- Quality Certificate - Lot No.19925013
- Quality Certificate - Lot No.19925012
- Quality Certificate - Lot No.19825017
- Quality Certificate - Lot No.19725019
- Quality Certificate - Lot No.19725018
- Quality Certificate - Lot No.19625097
- Quality Certificate - Lot No.19625096
- Quality Certificate - Lot No.19525173
- Quality Certificate - Lot No.19525172
- Quality Certificate - Lot No.19425017
- Quality Certificate - Lot No.19425016
- Quality Certificate - Lot No.19325025
- Quality Certificate - Lot No.19325024
- Quality Certificate - Lot No.19225025
- Quality Certificate - Lot No.19225024
- Quality Certificate - Lot No.19125024
- Quality Certificate - Lot No.19125023
- Quality Certificate - Lot No.19025034
- Quality Certificate - Lot No.19025033
- Quality Certificate - Lot No.18925030
- Quality Certificate - Lot No.18925029
- Quality Certificate - Lot No.18825122
- Quality Certificate - Lot No.18825121
- Quality Certificate - Lot No.18725027
- Quality Certificate - Lot No.18725026
- Quality Certificate - Lot No.18525030
- Quality Certificate - Lot No.18525029