text.skipToContent text.skipToNavigation

Axygen® PCR 35 µm Aluminum Sealing Film For General Sealing Purposes, Nonsterile

Product NumberPCR-AS-200

E-mail

This is the suggested replacement for 6524.


Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.

  • Provides exceptional seal on multiple well plates with a wide range of reagents and temperatures
  • Ideal for light-sensitive samples
  • Uniformly applied adhesive provides optimum well sealing


$444.46 per case

Out of Stock

Details
Product Number   PCR-AS-200
Qty./Pk   100 / Pk  
Qty./Cs   500 / Cs  
Brand   Axygen®  
Plate Format   Sealing films  
Sterile   No  
Thickness   35 µm  
Packaging Format   100 Films/Pk, 5 Packs/Cs  
Product Material   Aluminum  
Application   Diagnostics  
Specifications Documents