Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips and Flat Cap Strips 12 Tubes/Strip, 12 Flat Caps/Strip, Clear, Nonsterile
Product NumberPCR-0212-FCP-C
Axygen® 0.2 mL thin-wall 12 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,383.65 per case
In Stock
| Product Number | PCR-0212-FCP-C |
| Qty./Pk | 80 / Pk |
| Qty./Cs | 800 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
- Quality Certificate - Lot No.03226019
- Quality Certificate - Lot No.33925026
- Quality Certificate - Lot No.29025015
- Quality Certificate - Lot No.28925016
- Quality Certificate - Lot No.28925015
- Quality Certificate - Lot No.28925001
- Quality Certificate - Lot No.28825001
- Quality Certificate - Lot No.25825048
- Quality Certificate - Lot No.25625014
- Quality Certificate - Lot No.18325023
- Quality Certificate - Lot No.34624013
- Quality Certificate - Lot No.32624002
- Quality Certificate - Lot No.32424003
- Quality Certificate - Lot No.30624049
- Quality Certificate - Lot No.28824010
- Quality Certificate - Lot No.15524003
- Quality Certificate - Lot No.11224001
- Quality Certificate - Lot No.01924001
- Quality Certificate - Lot No.30723003
- Quality Certificate - Lot No.27623003
- Quality Certificate - Lot No.24923001
- Quality Certificate - Lot No.15823001
- Quality Certificate - Lot No.12523032
- Quality Certificate - Lot No.25821002
- Quality Certificate - Lot No.25721006
- Quality Certificate - Lot No.25121045
- Quality Certificate - Lot No.23721047
- Quality Certificate - Lot No.23221018
- Quality Certificate - Lot No.23021090
- Quality Certificate - Lot No.22821005