text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes, 8-well Strips, Assorted Colors

Product Number3740

E-mail
  • Tube strips consist of eight 0.2 mL tubes connected together
  • Cap strips are sold separately
  • Made of thin wall polypropylene and designed for precise fit in heat blocks for optimum heat transfer
  • DNase- and RNase-free
  • Autoclavable at 121°C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,184.13 per case

Less than 10 in Stock

Details
Product Number   3740
Qty./Pk   125 / Pk  
Qty./Cs   1250 / Cs  
Brand   Corning®  
Sterile   No  
Capacity   0.2 mL  
Bottom Style   Conical  
Cap Style   No cap  
Cap Material   Phenolic  
Color   Assorted  
Specifications Documents